TDK's Sustainability report 2005
back next
Environment Section

Environmental Risk Management and Observation of Laws
Managing Soil Contamination Risks
TDK instituted new environmental risk management guidelines and established a management method of mapping or visually representing reference values for assessing soil contamination risks at plant sites as well as assessment results. By introducing this management method, the order of priority in taking preventive measures against soil contamination will be identified for the effective implementation of environmental risk management.
Addressing Soil and Groundwater Problems
Recovering contaminated soil at the former second plant of Yuri Honjo TDK Corp.
Recovering contaminated soil at the former second plant of Yuri Honjo TDK Corp.
Since 2001, TDK has conducted soil surveys at plants and offices that were shut down due to business restructuring or relocated to another site and has put purification measures into effect for those business sites where contamination was discovered. One recovery job was completed in FY 2004, and two others are underway.
Recovery of Contaminated Soil at TDK Plants in FY 2004
Plant Name Date of Closing or Relocation Surveyed Items Description of Survey Results Restoration Method Recovery Completion Date
Site of the Second Plant, Yuri Honjo TDK Corp. October 2004 Heavy metal The concentration of metallic arsenic exceeded the reference level in some areas of the site. Removal of the moat with contaminated soil. December 2004
Site of Ichikawa Plant January 2004 Heavy metal The concentration of metallic arsenic exceeded the reference level in some areas of the site. Removal of the moat with contaminated soil. Recovery work in progress (to be completed in August 2005)
Narita Plant In operation Heavy metal Selenium in groundwater exceeded the reference level. Drilling of a purification well Drawing groundwater for purification Started purification in April 2005
Responding to the Asbestos Issue
TDK has been investigating the use of asbestos in its existing buildings. It has confirmed thus far that asbestos is used in some of the office buildings. There is no evidence that the asbestos has been airborne, and no health disturbance has been reported. For those places where the use of asbestos was confirmed, TDK will take measures to prevent asbestos from becoming airborne and keep an eye on the buildings in question so that proper disposal will be undertaken when such buildings are dismantled.
Proper PCB Disposal
TDK stores and maintains 75 electrical power capacitors and 150 fluorescent light stabilizers at its domestic sites in compliance with the Waste Disposal Law. In response to full-fledged PCB waste disposal requirements, TDK began efforts to properly dispose of PCBs.
Regulatory Compliance
TDK sets voluntary air and water quality standards that are stricter than regulatory values (less than 80% of regulatory values) and establishes emergency measures in the event those standards are exceeded. In FY 2004, there were two instances where voluntary water quality standards were exceeded at TDK's domestic sites. At present, however, there is no instance of voluntary values being exceeding thanks to our thorough measures for preventing recurrence.
Handling of Hazardous Substances Subject to the PRTR Law in FY 2004
The TDK Environmental Action 2010 program sets a target of reducing the emissions of substances subject to the PRTR Law by 30% compared to FY 2002 levels by March 2010, and TDK is taking specific action to achieve that target.
The graph below shows the total emissions of substances subject to the PRTR Law from FY 1997 to FY 2004, and the table shows total emissions in FY 2004. In FY 2004, 446.8 tons of chemical substances were emitted, representing an 8.6% decrease from that in the previous year and a 0.9% decrease from the FY 2002 level. TDK will implement measures to further reduce emissions and achieve its target.


Note: The PRTR Law is the Law Concerning Reporting, etc. of Releases to the Environment of Specific Chemical Substances and Promoting Improvements in Their Management.
Emission Volume of Chemical Substances Covered by the PRTR Law
(Total for all manufacturing and R&D facilities of TDK (the parent company) and its consolidated subsidiaries in Japan)
Emission Volume of Chemical Substances Covered by the PRTR Law
Amounts of Chemical Substances Covered by the PRTR Law and Handled by TDK in FY 2004
(Total for all manufacturing and R&D facilities of TDK (the parent company) and its consolidated subsidiaries in Japan)
Chemical substance Volume used Emission Volume removed Recycled*
Atmosphere Water for public use Soil Landfill within plant Waste Sewer
Linear alkyl benzene sulphonic acid and its salts (C10-C14) 4.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9
Antimony and antimony compounds 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.3
Polycondensate of 4,4'-Isopropylidenediphenol and 1-chloro-2,3-epoxypropane (liquid only) 36.9 0.0 0.0 0.0 0.0 0.0 0.0 1.8
Ethyl benzene 8.8 2.7 0.0 0.0 0.0 0.0 0.0 1.5
Ethylene glycol 4.1 1.7 0.0 0.0 0.0 0.0 0.0 0.4
1-octanol 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0
Xylene 103.6 35.3 0.0 0.0 0.0 0.0 0.0 20.4
Silver and water-soluble silver compounds 16.7 0.0 0.0 0.0 0.0 0.0 0.0 1.1
Chrome and trivalent chrome compounds 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.1
Vanadium pentoxide 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.1
Cobalt and cobalt compounds 238.2 0.0 0.0 0.0 0.0 0.0 0.0 86.6
Dichloromethane 3.7 1.7 0.0 0.0 0.0 0.0 0.0 2.0
Tetrahydromethylphthalic anhydride 20.9 0.0 0.0 0.0 0.0 0.0 0.0 0.7
Water-soluble copper salts (other than complex salts) 184.7 0.0 0.0 0.0 0.0 0.0 0.0 5.2
1,3,5-trimethylbenzene 2.4 1.4 0.0 0.0 0.0 0.0 0.0 0.3
Toluene 1363.3 369.2 0.0 0.0 0.0 0.0 0.0 610.3
Lead and lead compounds 110.5 0.0 0.0 0.0 0.0 0.0 0.0 6.9
Nickel 377.6 0.0 0.0 0.0 0.0 0.0 0.0 20.4
Nickel compounds 270.1 0.0 0.5 0.0 0.0 0.0 0.0 18.6
Hydrazine 22.7 0.0 0.0 0.0 0.0 0.0 0.0 2.3
Phenol 4.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9
Di-n-butyl phthalate 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.2
Bis phthalate (2-ethyl hexyl) 3.7 2.7 0.0 0.0 0.0 0.0 0.0 1.0
n-butyl phthalate=benzyl 50.4 30.1 0.0 0.0 0.0 0.0 0.0 6.2
Boron and boron compounds 19.3 0.0 0.0 0.0 0.0 0.0 0.0 1.2
Manganese and manganese compounds 2134.0 0.0 0.0 0.0 0.0 0.0 0.0 15.2
Molybdenum and its compounds 3.9 0.0 0.0 0.0 0.0 0.0 0.0 3.2
Total 4997.5 446.3 0.5 0.0 0.0 0.0 0.0 813.8
*Includes recycling for which a fee was paid, recycling for which no fee was paid, and recycling for which a fee was received
back
Copyright(c) 2005 TDK Corporation. All rights reserved.