Environmentally-Conscious Product
Electric Double-Layer Capacitors for Mobile Phone High-Power LED Flash
Large capacitance, Three-terminal Feed Through Type Multilayer Ceramic Chip Capacitors CKD Series (1005/1608/2010 size)
Mid Voltage Type(Rated voltage: 2E to 2J) Multilayer Ceramic Chip Capacitors C Series(2012 to 4532 Size)
Mutilayer Ceramic Chip Capacitors C Series(0402 Size)
High Voltage (RV: 3A3D) Multilayer Ceramic Chip Capacitors C Series (32165750 size)
High Temperature Type Multilayer Ceramic Chip Capacitors C Series (1005 - 3225 Size)
Page Top
Thin-Film Common Mode Filters with Built-In ESD Suppression TCE Series(1210 Size)
Thin-Film Common Mode Filters TCM-G Series(0605/1210 Size)
Compact Low-Profile(10mm Height) Choke Transformers(Power Factor Correction) for Flat TV PFC Series
Multilayer Chip Varistors AVR-M Series(0402/0603 Size)
Multilayer Chip Beads GIGASPIRA Structure MMZ-E Series(1005 Size)
Common Mode Filters for ECU ACM-V Series
Three-Terminal Chip EMI Filters Array Type for Cellular Phones MEA / MED Series(1608 Size)
Common-mode Filters for DVC Power Line ACM Series(4520 Size)
Multilayer Chip Beads MMZ Series(0402 Size)
Ultra-Thin Type Radio Wave Absorbers ID Series
Thin-Film Common Mode Filters TCD0806B-350-2P-T200
Low-Profile Multilayer Choke Coils for Substrate Embedding MLP Series (1608 Size)
Wound Type SMD Inductors for Large Current Power Line(Magnetic Shielded) SPM Series (3012/5030 Type)
Wound Type SMD Inductors for Power Line(Magnetic Shielded) CLF10040 Type
Multilayer Chip Inductors for High Frequency MLG Series(0402 Size)
Inductors for Power Circuits (Multilayer, Magnetic Shielded) MLP Series (Low Core Loss Type, 1608 Size)
Pulse Transformers for LAN ALT4532-001T
Low Profile(10mm Height) LLC Resonance Power Transformers for Flat Panel TV
Compact Transformers for Flyback Power Supplies ECO Series
Compact Transformers for Multiple Outputs EGG Series
Ferrite Cores for Reactors in Solar /Wind Power Systems
Direct Coupler Type Oil Temperature Sensors
Piezoelectric Type Toner Sensors
High Accuracy Current Sensors for EV/HEV SAA Series
NAND Flash Memory Controller IC GBDriver RS3 Series
Z-match Thin-Film Capacitors for High-Frequency Impedance Matching TFSQ Series (0402 Size)
Thin-Film Band Pass Filters for Bluetooth & W-LAN Use TFSB Series (1005 Size)
High Performance Neodymium-Iron-Boron Magnets NEOREC43SX Series
High Performance Ferrite Magnets FB12 Series
High Coercive Type Neodymium-Iron-Boron Magnets NEOREC53 Series (45SH/42UH/38UX/35NX/40TH)
High Residual Flux Density Type Neodymium-Iron-Boron Magnets NEOREC53 Series (52A/50B/47H)
Onboard Type Power Supplies ZWS-B/ZWS-BAF/VS-E Series
Miniaturized Insulated Type DC-DC Converters CC-E Series (10W/15W/30W)
High Reliability AC-DC Switching Power Supplies HWS Series
Two-in-One Design Full Brick Type AC-DC Power Modules(Single Output) PFE Series
DC-AC Inverter Units CXA Series
DC-DC Converters for HEV Water-Cooling
DC-DC Converters for HEV Air-Cooling
Micro DC-DC Converters
FOUP purge systemCAVS-FE
Recordable Blu-ray Disc BD-R XL White-colored Disc (3-Layer 100GB 2-4)
Recordable Blu-ray Disc BD-R DL Gold-colored Disc (Dual-Layer 50GB 6X)
Page top