Environmentally-Conscious Product
Low Profile(t=0.22/0.35mm max.) Multilayer Ceramic Chip Capacitors C Series(1005 Size)
Multilayer Ceramic Chip Capacitors for Automotive C Series(2012/3216 Size)
Multilayer Ceramic Chip Capacitors C Series(1005 to 3216 Size/TC: C0G)
Multilayer Ceramic Chip Capacitors Middle-Q Series(Double-Layer Type)
Low ESL Flip Type Multilayer Ceramic Chip Capacitors C Series(0510/0816 Size)
Mutilayer Ceramic Chip Capacitors C Series(0603 Size)
Multilayer Ceramic Chip Capacitors Array Type CKC Series
High Performance Multilayer Ceramic Chip Capacitors C Series(2012 Size)
Page Top
Multilayer Common Mode Filters Array MCZ2010-AH Series (for LVDS Use) and MCZ2010-CH Series (for HDMI Use)
Compact Low-Profile Choke Transformers for Power Factor Correction PFC Series
Common Mode Filters for Automotive LAN ACT45R Series
Common Mode Filters for Automotive LAN ACT45H Series
Common Mode Filters for Automotive LAN ACT45B Series
Thin-Film Common Mode Filters TCM-H Series(1210 Size)
Thin-Film Common Mode Filters TCM Series(0605/1005 Size)
Low Profile(t=0.55mm max.) Multilayer Choke Coils MLP Series(2012 Size)
Multilayer Power Inductors for Switching Power Supplies MLP2520H-M Series
Wound Type SMD Inductors for Power Line(Magnetic Shielded) VLF-MT Series(302510 Size)
Wound Type SMD Inductors for Power Line(Magnetic Shielded) LTF-H Series
Wound Type SMD Inductors for Power Line(Magnetic Shielded) VLS/VLS-MT Series
Ecological Wound Type Chip Inductors for Power Line(Magnetic Shielded) NLV-EF Series
Multilayer Chip Inductors for Power Line(Magnetic Shielded) MLZ-H/MLZ-W Series(2012 Size)
Multilayer Chip Inductors for High Frequency MLG Series(0603 Size)
Multilayer Chip Beads for Power Line MPZ Series(1005 Size)
Low-Profile Type LLC Resonance Power Transformers for Flat Panel TV SRX Series
Flexield Magnetic Sheets for RFID IFL Series
Multilayer Piezoelectric Actuators AAD Series
NTC Thermistors NTCDP Series(Assembly Type)
Direct Coupler Type Gear-Tooth CAM Sensors HR91Series
Thermal Heads Slim Type for Card Reader & Writer
Thermal Heads for 3.3V Drive Label Printer DHP Series
Balance Output Type Multilayer Band Pass Filters for Bluetooth/W-LAN/UWB/WiMAX DEA Series(1608 Size)
SMD Circulators for WiMax Base Station
Ceramic Dielectric Patch Antennas CAB Series
Dielectric Bandpass Filters CF61 Series
Multilayer Ceramic Chip Antennas ANT Series
RFID Antenna Units for Mobile Wallet
Multilayer Ceramic Phase Shifters DEA-D Series(1005 Size)
Multilayer Band Pass Filters for Bluetooth/W-LAN /WiMAX (1608 Size)
Multilayer Band Pass Filters for 2.4 GHz Bluetooth & W-LAN Use DEA Series (Wide Band High Attenuation Type)
Neodymium-Iron-Boron Magnets NEOREC50F Series
High Performance Neodymium-Iron-Boron Magnets NEOREC55 Series
High Performance Ferrite Magnets FB9 Series
High Performance Ferrite Magnets with Particle Orientation for Multipole Brushless Motors FB9 Series
Control ICs for DC-DC Converters P2000B Series
Flexible Film Solar Cells for Wristwatch
FOUP Loadport TAS300 Type H1
SEMI Standard Correspondent Flip-Chip Mounting Machines AFM-15/AFM-25
DLC(Diamond-Like Carbon) Coating for LTO Drive
FOUP Loadport TAS300 Type E4
LTO(Linear Tape-Open) Ultrium-5 Data Tape Cartridge
Recordable Blu-ray Disc BD-R Gold-colored Disc (Single Layer 25GB 6X)
Professional Disc for Business-use (Rewritable 2.4X Dual-Layer 50GB)
ITO (Indium-Tin-Oxide) Transparent Conductive Film
Page top