Super Eco Love

EMC Components

Thin-Film Common Mode Filters
with Built-In ESD Suppression
TCE Series(1210 Size)

Compact Low-Profile(10mm Height) <br />
Choke Transformers(Power Factor Correction)<br />
for Flat TV <br />
PFC Series

Effective Use of Resources Materials used reduced by 35% Effective Use of Resources Solder use reduced by approx. 50% Restricted Chemical Substances RoHS Compliant

Applications

General consumer electronics devices (HDMI, USB 3.0, S-ATA, etc.)

The new filters are the same size (1.25 mm × 1.00 mm × 0.60 mm) as earlier TDK components (TCM1210H common mode filters), but by using original thin-film circuit formation and materials technologies, the functions of two chips--a common mode filter and an ESD suppressor--are now achieved with a single component. This leads to reductions in the number of components and mounting areas, contributing to the further miniaturization of mobile and other devices.

Main Environmental Impact Reduction Effects

  1. Multiple ESD suppressors are integrated while maintaining the same electrical characteristics of earlier components, reducing materials used by 35%.
  2. Reduced mounting area cuts solder usage by approximately 50%.

(Posted July 26, 2010)

Page top