TDK Techno Magazine

Tech Mag

Catch up on technology
Tech-Mag

News
Apr.
Wireless Power Transfer Systems for Wireless Healthcare Devices
Mar.
Inductors―Part 3 Inductor Types and Manufacturing Methods
Feb.
Robotic cars and sensing technology bring us closer to autonomous driving

Capacitors, Part 5 Film Capacitors [2]

■Main Characteristics of Film Capacitors

● Rated voltage
This specifies the maximum voltage that can be applied to the capacitor on a constant basis. Rated voltage can be given for DC (direct current) and AC (alternating current). For film capacitors, both the DC and AC rated voltage is usually in the range from several tens to several hundred volts. High-voltage types for electric power systems have an AC voltage rating on the order of several thousand volts and higher. The AC rating is the voltage for capacitors assumed to be used in circuits handling alternating current only. When used for AC, a corona discharge will occur if the applied voltage exceeds a certain level. Continuous corona discharge may lead to insulation breakdown. Because the rated voltage has a tendency to drop as temperature rises, capacitors must be selected with a sufficient margin.
● Self-heating
High frequency currents or ripple currents will cause self-heating in film capacitors. The temperature rise normally remains within about 5 to 10°C, but care must be taken that the ambient temperature plus self-heating temperature does not exceed the usage range of the capacitor.
● Thermal characteristics and frequency characteristics of capacitance
The capacitance of a film capacitor is influenced by temperature. The ratio of change will differ, depending on the type of plastic film used as dielectric. With PPS, there will be almost no change in capacity. With PET, the change is characterized by a positive temperature coefficient and with PP by a negative temperature coefficient. There are also compound capacitors that use a combination of materials with opposed thermal coefficients to stabilize capacitance. The capacitance will also vary according to the frequency, as shown in the graph below. A special feature of PPS is the fact that both its thermal characteristics and frequency characteristics are excellent.
Temperature vs. capacitance trend / Frequency vs. capacitance trend
● Thermal characteristics and frequency characteristics of tanδ (dielectric tangent)
The smaller the value of tanδ (dielectric tangent), the lower the thermal loss, making for a better film capacitor. However, tanδ tends to increase towards higher frequencies. This increase is least pronounced in PP capacitors, making them suitable for high-current applications. Temperature dependent change of tanδ is also almost absent in PP capacitors.
Frequency vs. tanδ trend / Temperature vs. tanδ trend
● Self-healing and protection functions of vapor deposition electrode
A major feature of vapor deposition electrode film capacitors is the self-healing property of the vapor deposition electrodes. In case of an electrically weak point in the film, or when excessively high voltage is applied, causing insulation breakdown, the vapor deposited film momentarily is oxidized which restores the insulated state.
For further improved reliability, most capacitors of this type also incorporate a protection function in the vapor deposited film. Instead of using uniform deposition over the entire area of the film, the film is divided into a pattern of multiple tile shaped areas which are connected by thin fuse sections. When an insulation breakdown situation exceeding the self-healing capacity occurs, the fuse section melts to avert the insulation breakdown. Various different types of vapor deposition patterns are used to achieve this property.
Example for vapor deposition electrode with protection function

■TDK (EPCOS brand) film capacitor types and major applications

TDK (EPCOS brand) film capacitor types and major applications
Various TDK (EPCOS brand) film capacitors
Electronics ABC

PAGE TOP